Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Wuerth
Description
solarbefestiger_wsf_b_2_asmtab.prj - Solar heating fastener WSF, type BZ variant 2
Bill of material
WUERTH 0201980125 solar heating fastener 8x125 Verzinkt
ARTNR
Order number
0201980125
MATERIAL
Material
Stainless steel A2
OBERFLAECHE
Surface
Galvanised
VAR
Variant
2
GS
Threaded rod
M10
D
Thread diameter
8 mm
L
Length
125 mm
LG
Length
180 mm
KB
Clamping area
60–105 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices